IESNA:LM-63-2002
[TEST]P939779
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-740-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15661
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2086.9 1924.4 1776.2 1638.2 1525.6 1477.4 1474.8 1500.2 1568 1711.9
1936.2 2198.7 2495 2820.1 3092.7 3339.1 3567.7 3820.8 4027.4 4249.2
4522.7 4703 4835.9 5006.9 5252.5 5750.3 6494.5 7431.7 8204.7 8102.2
6646.9 3564.3 1162.4 493.6 193 63.5 0
2086.9 1936.2 1788.9 1649.2 1536.6 1480.7 1481.6 1505.3 1572.2 1714.4
1934.5 2186 2483.2 2812.5 3086 3335.7 3559.2 3798.8 4014.7 4237.4
4505.7 4713.2 4856.2 4978.2 5232.2 5699.5 6407.3 7345.3 8172.5 8082.7
6773 3764.1 1336.8 513.9 215.9 77 0
2086.9 1941.3 1799.9 1666.2 1554.4 1490.9 1482.4 1497.7 1549.3 1658.5
1845.6 2097.1 2387.5 2698.2 2991.1 3254.4 3474.6 3676.1 3888.6 4130.7
4399.9 4690.3 4927.4 5111.1 5335.4 5715.6 6326 7245.4 8291.9 8711.8
7747.5 5029.8 2004.8 895.7 395.4 141.4 0
2086.9 1938.8 1810.1 1684.8 1575.6 1512.1 1493.4 1504.5 1540 1620.4
1772 1987 2243.6 2523.8 2811.6 3113 3400.1 3641.3 3868.2 4116.3
4417.7 4719.1 4993.4 5239.8 5525.9 5884.1 6442.8 7355.5 8744.8 10112.1
10087.6 7447.8 3792 1790.6 828 283.6 0
2086.9 1951.5 1834.6 1726.3 1627.2 1556.9 1530.7 1535.8 1562.9 1622.1
1729.7 1894.7 2115.7 2352.8 2602.5 2897.2 3240 3598.2 3914.8 4242.4
4559.1 4912.1 5284.6 5638.5 6034.8 6534.3 7237.8 8274.1 9929.2 12015.3
12764.6 9964.8 6475 3323 1439.3 447.9 0
2086.9 1949.8 1842.3 1733.9 1636.5 1562.9 1533.2 1540 1566.3 1623.8
1720.3 1881.2 2093.7 2327.4 2571.2 2859.1 3205.3 3569.4 3902.9 4245.8
4571.8 4924 5296.5 5669.9 6084.7 6600.3 7303 8325.7 9930.9 11970.5
12758.7 10114.6 6447.1 3271.4 1407.9 431.8 0
2086.9 1967.6 1870.2 1780.5 1695.8 1628.1 1593.4 1587.4 1612.8 1664.5
1747.4 1875.3 2037.8 2233.4 2475.5 2751.5 3110.5 3512.7 3952.1 4419.4
4889.3 5351.5 5787.5 6211.7 6660.4 7166.7 7738.2 8443.4 9347.6 10203.5
9679.5 6805.2 2916.6 928.7 335.3 82.1 0
2086.9 1989.6 1912.5 1846.5 1783.8 1728.8 1693.3 1676.3 1687.3 1732.2
1805 1899.8 2025.1 2199.5 2437.4 2738.8 3099.5 3514.3 3964.8 4423.6
4860.5 5277.9 5674.9 6057.6 6402.2 6702.7 6939 7071.9 6961.8 6128.7
3896.2 1363.1 535.1 307.3 152.4 52.5 0
2086.9 2020.1 1968.4 1924.4 1885.4 1847.3 1823.6 1816 1823.6 1853.3
1903.2 1974.3 2080.2 2242.7 2459.4 2734.6 3067.3 3443.2 3826.8 4201
4545.5 4886.7 5169.5 5420.1 5603.8 5695.3 5661.4 5394.7 4664.1 3141.8
1299.6 557.9 381.8 268.4 171.9 74.5 0
2086.9 2049.7 2025.1 2007.4 1990.4 1977.7 1975.2 1986.2 2009 2050.5
2105.6 2178.4 2277.4 2427.3 2619.5 2872.6 3184.2 3535.5 3903.8 4286.5
4675.1 5058.6 5414.2 5720.7 5963.6 6058.5 5874.7 5167 3663.4 1652.6
684.9 438.6 310.7 212.5 138.8 63.5 0
2086.9 2092.9 2096.2 2105.6 2115.7 2131 2153.8 2192.8 2246.1 2313.8
2401 2507.7 2655.9 2862.4 3132.5 3460.2 3831 4223.8 4631.9 5040.8
5446.3 5844.3 6218.5 6475 6525 6257.4 5547.1 4291.5 2483.2 930.4
480.9 332.7 230.3 142.2 84.7 30.5 0
2086.9 2104.7 2120 2145.4 2167.4 2193.6 2229.2 2272.3 2332.5 2405.3
2492.5 2605.9 2755.8 2953 3191.8 3470.3 3776 4096 4427.9 4753
5063.7 5371.8 5633.5 5782.5 5718.1 5363.4 4648.8 3545.7 2020.9 766.2
408.9 278.5 193 116 63.5 17.8 0
2086.9 2118.3 2149.6 2183.4 2220.7 2252.9 2296.9 2346.8 2399.3 2469.6
2547.5 2635.5 2749.8 2892.9 3059.7 3246.8 3450.8 3660.8 3875.9 4079
4269.5 4423.6 4503.2 4438.9 4178.1 3681.1 2994.5 2169.1 1231.8 565.5
344.6 243.8 172.7 112.6 66.9 22.9 0
2086.9 2134.3 2189.4 2246.1 2295.2 2333.3 2374.8 2407 2431.5 2455.2
2472.1 2484.8 2496.7 2502.6 2493.3 2451.8 2375.6 2283.4 2192.8 2059.8
1842.3 1563.7 1295.3 1071.8 889 744.2 631.6 543.5 469 405.5
341.2 285.3 232 173.6 110.9 40.6 0
2086.9 2158.1 2228.3 2296.9 2343.5 2373.9 2390 2396 2383.3 2361.2
2329.1 2281.7 2204.6 2104.7 1979.4 1840.6 1705.1 1575.6 1447.7 1319
1188.7 1070.1 968.5 868.6 781.4 705.2 641.7 586.7 533.4 480
417.4 357.3 287.9 215 126.1 50 0
2086.9 2178.4 2266.4 2329.1 2368 2380.7 2373.1 2359.5 2328.2 2283.4
2209.7 2094.6 1962.5 1836.3 1739 1658.5 1568.8 1465.5 1359.7 1260.6
1180.2 1137 1074.4 988 905.9 831.4 756 682.4 617.2 554.5
482.6 403.8 312.4 221 128.7 61.8 0
2086.9 2195.3 2289.3 2347.7 2368.9 2362.1 2349.4 2320.6 2269 2188.5
2081.9 1968.4 1866 1776.2 1690.7 1606.9 1518 1424 1341.9 1280.1
1261.5 1256.4 1213.2 1142.1 1065.1 986.3 891.5 798.4 712 639.2
568.1 489.4 411.5 317.5 221.8 115.1 0
2086.9 2213.1 2309.6 2361.2 2365.5 2347.7 2324.8 2280.8 2201.2 2103.9
2016.7 1944.7 1867.7 1777.9 1678 1579.8 1477.4 1380.8 1292 1241.2
1224.2 1202.2 1176 1131.1 1053.2 975.3 907.6 844.9 796.7 743.3
676.5 605.3 528.3 437.7 342.9 204 0
2086.9 2224.1 2319.8 2357.9 2353.6 2327.4 2291.8 2230.9 2140.3 2059
2002.3 1947.2 1878.7 1789.8 1681.4 1556.9 1434.2 1318.2 1216.6 1171.7
1124.3 1092.1 1054 972.8 892.3 830.5 778.9 741.6 712 665.4
619.7 550.3 472.4 396.2 306.5 182 0
2086.9 2228.3 2329.1 2361.2 2347.7 2319.8 2274.9 2196.1 2108.1 2042.9
1994.7 1944.7 1880.4 1798.2 1683.9 1543.4 1388.5 1249.6 1142.1 1088.8
1029.5 976.2 900.8 811.1 742.5 690 648.5 613.8 576.6 533.4
501.2 434.3 353.9 289.5 222.7 111.8 0
2086.9 2241 2335.8 2362.9 2348.5 2316.4 2261.3 2181.8 2093.7 2032.8
1987 1932 1871.9 1783.8 1670.4 1530.7 1371.5 1214.9 1098.1 1019.3
940.6 883 801.8 734.9 670.5 620.6 580.8 549.5 523.2 493.6
521.5 432.6 330.2 252.3 187.1 77.9 0
2086.9 2240.2 2337.5 2365.5 2350.2 2314.7 2265.6 2182.6 2092 2034.4
1987 1934.5 1876.1 1790.6 1679.7 1539.2 1379.2 1219.1 1094.7 1011.7
933 872.9 793.3 724.7 660.4 609.6 569.8 539.3 516.4 486.8
538.5 398.8 315.8 254 188.8 77.9 0
